2.2.3.2 Available Resources
Demo Meter Application Source Code:
An IAR project with the demo meter application source code is provided. The project can be downloaded from the Microchip website. Before starting the evaluation of the Microchip metering solution, check if a newer version was released.
Documentation:
Check the “PIC32CXMTx Metering Demo and Developer User Guide” for detailed information.