2.2.3.1 Description
All the demonstration boards are delivered with a demo meter application (running on Core 0) programmed in the microcontroller. The demo shows:
- How to operate with the hardware populating the demonstration board (MCU, memories, LCD, etc.).
- How to load the metrology library binary file in the Core 1, and how to initialize, configure and receive data from the metrology library.
The demo meter application includes the most common functionalities included in an electricity meter. It allows the user to evaluate the features and to test the high accuracy that can be achieved with the Microchip Smart Metering solutions.