2.2.4.2 Available Resources
Computer software and drivers:
- The UART-to-USB bridge is based on an MCP2200 chip. The drivers can be downloaded from www.microchip.com/en-us/product/MCP2200.
- The GUI is a software designed to run on a Windows computer. The executable file is provided.
- The command console requires a serial terminal, like PuTTy, Teraterm, etc.
Documentation:
The commands and usage examples can be checked in the “PIC32CXMTx Metering Demo and Developer User Guide”