2 Hardware Setup
dsPICDEM™ MCHV-3 Development Board (High Voltage)
| Board | Plug In Module | Description |
|---|---|---|
| MCHV3 Setup for Sensorless Mode | PIC32MK Motor Control Plug In Module | Hardware setup of MCHV3 development board for sensorless mode |
| MCHV3 Setup for Sensorless Mode | PIC32MK MCM Motor Control Plug In Module | Hardware setup of MCHV3 development board for sensorless mode |
| MCHV3 Setup for Quadrature Encoder Mode | PIC32MK Motor Control Plug In Module | Hardware setup of MCHV3 development board for encoder mode |
| MCHV3 Setup for Quadrature Encoder Mode | PIC32MK MCM Motor Control Plug In Module | Hardware setup of MCHV3 development board for encoder mode |
dsPICDEM™ MCLV-2 Development Board (Motor Control Low-Voltage)
| Board | Plug In Module | Description |
|---|---|---|
| MCLV2 Setup for Sensorless Mode | PIC32MK Motor Control Plug In Module | Hardware setup of MCLV2 development board for sensorless mode |
| MCLV2 Setup for Sensorless Mode | PIC32MK MCM Motor Control Plug In Module | Hardware setup of MCLV2 development board for sensorless mode |
| MCLV2 Setup for Quadrature Encoder Mode | PIC32MK Motor Control Plug In Module | Hardware setup of MCLV2 development board for encoder mode |
| MCLV2 Setup for Quadrature Encoder Mode | PIC32MK MCM Motor Control Plug In Module | Hardware setup of MCLV2 development board for encoder mode |
MCS MCLV-48V-300W Development Board(Motor Control Low-Voltage)
| Board | Plug In Module | Description |
|---|---|---|
| MCLV_48V_300W Setup for Sensorless Mode | PIC32MK MCA Motor Control DIM | Hardware setup of 48V_300W_MCLV development board for sensor-less mode |
| MCLV_48V_300W Setup for Sensorless Mode | PIC32MK MCM Motor Control DIM | Hardware setup of 48V_300W_MCLV development board for sensor-less mode |