2.5 Consistency Check
Reading the version of the product right after the start of the application system is recommended. This ensures that the right product with the right version is used. In addition to the version, reading the product ID from the NVM memory (EEPROM) is recommended also.