2.7 System Event Monitoring
Microchip ATA UHF products can work in different operation modes. Knowing the current
mode is helpful for robust application design. The active operation mode is stored in
the SystemModeConfig register copy located in the SRAM. Whenever a mode change is
triggered, the register is updated. The content of this register is described in the
data sheet or the user manual. The address of the register for the different products is
shown in the following table:
| Product | Name | SRAM Address |
|---|---|---|
|
ATA5830, ATA5830N, ATA5780, ATA5780N | TC2 | 0x01D9 |
|
ATA5835, ATA5785, ATA8535, ATA8287 |
trxConf. systemModeConfig | 0x02E0 |
| ATA5785 |
trxConf. systemModeConfig | 0x02E3 |
|
ATA5831, ATA5832, ATA5833, ATA5781, ATA5782, ATA5783, ATA8510, ATA8515, ATA8210, ATA8215, ATA8710 |
trxConf. systemModeConfig | 0x02FB |