2.4 GPIO Driver Strength
The technical documentation of the UHF products specifies the current for a voltage drop of 10%. All GPIO pins from the supported products are protected against shortage. Therefore, larger current can be driven if a higher voltage drop is accepted. Calculate the available current and the corresponding voltage drop by calculating the RDS(on) with the given parameters from the data sheet.
Note: A shortage of multiple GPIO pins
can lead to thermal overstress and damage the product.