1.1 PIC32CM LS60 Curiosity Pro Evaluation Kit
The PIC32CM LS60 Curiosity Pro Evaluation Kit is ideal for evaluating and prototyping with the secure and ultra-low power PIC32CM LS60 Arm® Cortex®-M23 microcontrollers. The MCU integrates TrustFLEX ATECC608B secure subsystem and Arm TrustZone® technology in one package. Additionally, it features an enhanced Peripheral Touch Controller (PTC) and smart analog, such as Op Amps, ADC, DAC, and Analog comparators.
It has an Arduino® Uno connector, microBUS™ socket, and extension headers to expand the development. The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug. The kit has embedded current measurement (XAM) with Data Visualizer support for real-time power measurement.
The following are key features of the PIC32CM LS60 MCU:
- 48 MHz Arm Cortex-M23 Core
- 512 KB Flash and 64 KB SRAM
- Secure boot, Crypto accelerator
The PIC32CM LS60 Curiosity Pro Evaluation Kit is available at Microchip Direct.