1.3 MPLAB Harmony v3
MPLAB Harmony v3 is a fully integrated software development framework that provides flexible and interoperable software modules that enable dedicating resources to create applications for 32-bit PIC® and SAM devices, rather than dealing with device details, complex protocols, and library integration challenges.
It includes the MPLAB Code Configurator (MCC), an easy-to-use development tool with a Graphical User Interface (GUI) that simplifies device setup, library selection, configuration, and application development. The MCC is available as a plug-in that integrates with the MPLAB X IDE and has a separate Java executable for stand-alone use with other development environments.
The application discussed in this document uses the following MPLAB Harmony v3 repositories. These repositories can be downloaded from GitHub:
- csp v3.22.2 or above (MPLAB Harmony v3 Chip Support Package)
- bsp v3.20.1 or above (MPLAB Harmony v3 Board Support Package)
- bootloader v3.7.0 or above
- cryptoauthlib v20250217 or above (MPLAB Harmony v3
Crypto Authentication Library)
Or
- Use the MCC Content Manager to download the above-mentioned repositories