4.1 Key Provision on the Host and Client Boards
Follow the instructions provided in the “Key Provisioning with 32-bit MCU Secure Devices using the TPDS Technical Brief” (DS90003374) to program the Secret Key and the I/O Protection Key for both the Host and Client boards. These keys are essential for running the secure firmware upgrade demo on both boards.
Note: Ensure that the MPLAB X IDE path is added in the Trust Platform
Design Suite (File > Preferences > MPLAB X IDE path).