1.4 MPLAB Harmony v3
MPLAB Harmony v3 is a fully-integrated embedded software development framework that provides flexible and interoperable software modules that enable the user to dedicate resources to create applications for 32-bit MPUs, rather than dealing with device details, complex protocols, and library integration challenges. The Harmony framework includes MPLAB Code Configurator (MCC) , an easy-to-use development tool with a Graphical User Interface (GUI) that simplifies device set-up, library selection, configuration, and application development. MCC is available as a plug-in that directly integrates with MPLAB X IDE.