29.2 Clock Source Selection

The TUxyCLK register bits select the clock source for the UTMR module. These bits allow the selection of several possible synchronous and asynchronous clock sources. Because the selected clock source also controls the optional synchronization of all external signals for the UTMR module, delays between the selection of a function and its action may vary according to the frequency of the selected clock source relative to the microcontroller’s clock frequency. See the Synchronous vs. Asynchronous Operation section for more details.

When an internal clock source is selected (clock derived from system oscillator), the choice of clock source will affect the increment rate of the TUxyTMR register, relative to the system instruction rate. When an external clock source is selected (a clock not derived from the system oscillator), the UTMR module will work as either a timer or a counter. When enabled to count and the CPOL bit is set, the TUxyTMR counter register is incremented on the rising edge of the selected external source. For increment on the falling edge of the selected external clock source, the CPOL bit must be cleared. When operating from an external clock source, the CSYNC bit must also be set to synchronize the controls and ERS signals to the clock domain of the selected external clock.
Important: Due to the inherent uncertainty of reading or writing a 16-bit timer with an 8-bit bus and operating from an asynchronous clock source, it is recommended that read/write of the timer registers use the CAPT and the CLR commands. Refer to the Timer Counter and Capture Registers section for more information.