This register is not available
when the module is chained and operated as a Secondary module.
Name:
TUxyCLK
Bit
7
6
5
4
3
2
1
0
CLK[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bits 4:0 – CLK[4:0] Clock Input Selector
Table 29-5. TUxyCLK Clock Input
Selections
CLK
Clock Input
11111
- 10100
Reserved
10011
CLC4_OUT
10010
CLC3_OUT
10001
CLC2_OUT
10000
CLC1_OUT
01111
PWM2S1P2_OUT
01110
PWM2S1P1_OUT
01101
PWM1S1P2_OUT
01100
PWM1S1P1_OUT
01011
CCP2_OUT
01010
CCP1_OUT
01001
CLKREF_OUT
01000
EXTOSC
00111
SOSC
00110
MFINTOSC (32 kHz)
00101
MFINTOSC (500 kHz)
00100
LFINTOSC
00011
HFINTOSC
00010
FOSC
00001
TUIN1PPS
00000
TUIN0PPS
Reset States:
POR/BOR = 00000
All Other Resets = uuuuu
This register is not available
when the module is chained and operated as a Secondary module.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.