8.5.12 CONFIG12
Note:
- Since device code protection takes effect immediately, this Configuration Byte will be written last.
- Once protection is enabled, it can only be reset through a Bulk Erase.
Name: | CONFIG12 |
Address: | 30 000Ah |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPD | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 0 – CPD Data EEPROM Code Protection(2)
Value | Description |
---|---|
1 | Data EEPROM code protection is disabled |
0 | Data EEPROM code protection is enabled |