8.5.10 CONFIG10
Note:
- Once protection is enabled through ICSP™ or a self-write, it can only be reset through a Bulk Erase.
- Applicable only if
BBEN =
0
. - Applicable only if Storage Area Flash (SAF) is enabled (SAFSZ ≠ 0xFF).
Name: | CONFIG10 |
Address: | 30 0008h |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WRTAPP | WRTSAF | WRTD | WRTC | WRTB | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 1 | 1 | 1 | 1 | 1 |
Bit 7 – WRTAPP Application Block Write Protection(1)
Value | Description |
---|---|
1 | Application Block is not write-protected |
0 | Application Block is write-protected |
Bit 3 – WRTSAF Storage Area Flash (SAF) Write Protection(1,3)
Value | Description |
---|---|
1 | SAF is not write-protected |
0 | SAF is write-protected |
Bit 2 – WRTD Data EEPROM Write Protection(1)
Value | Description |
---|---|
1 | Data EEPROM is not write-protected |
0 | Data EEPROM is write-protected |
Bit 1 – WRTC Configuration Register Write Protection(1)
Value | Description |
---|---|
1 | Configuration registers are not write-protected |
0 | Configuration registers are write-protected |
Bit 0 – WRTB Boot Block Write Protection (1,2)
Value | Description |
---|---|
1 | Boot Block is not write-protected |
0 | Boot Block is write-protected |