8.5.7 CONFIG7
Name: | CONFIG7 |
Address: | 30 0006h |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VDDIO3MD | VDDIO2MD | ||||||||
Access | R/W | R/W | |||||||
Reset | 1 | 1 |
Bit 1 – VDDIO3MD VDDIO3 Operating Mode
Value | Description |
---|---|
1 | VDDIO3 is in the Standard Operating Range of 1.62V-5.5V |
0 | VDDIO3 is in the Low-voltage Operating Range of 0.95V-1.62V |
Bit 0 – VDDIO2MD VDDIO2 Operating Mode
Value | Description |
---|---|
1 | VDDIO2 is in the Standard Operating Range of 1.62V-5.5V |
0 | VDDIO2 is in the Low-voltage Operating Range of 0.95V-1.62V |