8.5.4 CONFIG4
Name: | CONFIG4 |
Address: | 30 0003h |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
XINST | DEBUG | LVP | STVREN | PPS1WAY | BORV[1:0] | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 7 – XINST Extended Instruction Set Enable
Value | Description |
---|---|
1 | Extended Instruction Set and Indexed Addressing mode disabled (Legacy mode) |
0 | Extended Instruction Set and Indexed Addressing mode enabled |
Bit 6 – DEBUG Debugger Enable
Value | Description |
---|---|
1 | Background debugger disabled |
0 | Background debugger enabled |
Bit 5 – LVP Low-Voltage Programming Enable
Value | Description |
---|---|
1 | Low-Voltage Programming enabled. MCLR/VPP pin function is MCLR. The MCLRE Configuration bit is ignored. |
0 | High Voltage on MCLR/VPP must be used for programming |
Bit 4 – STVREN Stack Overflow/Underflow Reset Enable
Value | Description |
---|---|
1 | Stack Overflow or Underflow will cause a Reset |
0 | Stack Overflow or Underflow will not cause a Reset |
Bit 3 – PPS1WAY PPSLOCKED One-Way Set Enable
Value | Description |
---|---|
1 | The PPSLOCK bit can be cleared and set only once after an unlocking sequence is executed; once PPSLOCK is set, all future changes to PPS registers are prevented |
0 | The PPSLOCK bit can be set and cleared as needed (unlocking sequence is required) |
Bits 1:0 – BORV[1:0] VDD Domain Brown-out Reset Voltage Selection
Value | Description |
---|---|
11 | Brown-out Reset Voltage (VBOR) set to 1.90V |
10 | Brown-out Reset Voltage (VBOR) set to 2.45V |
01 | Brown-out Reset Voltage (VBOR) set to 2.7V |
00 | Brown-out Reset Voltage (VBOR) set to 2.85V |