18.4.2 PMD1
| Name: | PMD1 |
| Address: | 0x301 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR4MD | TMR2MD | TMR1MD | TMR0MD | CLKRMD | IOCMD | PORTWMD | ACTMD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – TMRnMD Disable Timer TMRn
| Value | Description |
|---|---|
| 1 | TMRn module disabled |
| 0 | TMRn module enabled |
Bit 3 – CLKRMD Disable Clock Reference
| Value | Description |
|---|---|
| 1 | Clock reference module disabled |
| 0 | Clock reference module enabled |
Bit 2 – IOCMD Disable Interrupt-on-Change
| Value | Description |
|---|---|
| 1 | Interrupt-on-change module is disabled |
| 0 | Interrupt-on-change module is enabled |
Bit 1 – PORTWMD Disable PORTW Virtual Port Module
| Value | Description |
|---|---|
| 1 | PORTW Virtual Port module disabled |
| 0 | PORTW Virtual Port module enabled |
Bit 0 – ACTMD Disable Active Clock Tuning
| Value | Description |
|---|---|
| 1 | Active Clock Tuning disabled |
| 0 | Active Clock Tuning enabled |