18.4.5 PMD4
Name: | PMD4 |
Address: | 0x304 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADCMD | HLVDMD | FVRMD | I3C2MD | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – ADCMD Disable Analog-to-Digital Converter
Value | Description |
---|---|
1 | ADC module disabled |
0 | ADC module enabled |
Bit 2 – HLVDMD Disable High/Low-Voltage Detect
Value | Description |
---|---|
1 | HLVD module disabled |
0 | HLVD module enabled |
Bit 1 – FVRMD Disable Fixed Voltage Reference
Value | Description |
---|---|
1 | FVR module disabled |
0 | FVR module enabled |
Bit 0 – I3C2MD Disable I3C2
Value | Description |
---|---|
1 | I3C2 module disabled |
0 | I3C2 module enabled |