36.5 Register Definitions: I2C Control

Long bit name prefixes for the I2C peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 36-5. I2C Long Bit Name Prefixes
Peripheral Bit Name Prefix
I2C1 I2C1