36.5.10 I2CxCLK
| Name: | I2CxCLK |
| Address: | 0x01F9 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – CLK[4:0] I2C Clock Selection
| CLK | Selection |
|---|---|
11111 - 01111 |
Reserved |
01110 |
CLC4_out |
01101 |
CLC3_out |
01100 |
CLC2_out |
01011 |
CLC1_out |
01010 |
TU16B_OUT |
01001 |
TU16A_OUT |
01000 |
TMR4_Postscaler_OUT |
00111 |
TMR2_Postscaler_OUT |
00110 |
TMR0_OUT |
00101 |
Clock Reference output |
00100 |
EXTOSC |
00011 |
MFINTOSC (500 kHz) |
00010 |
HFINTOSC |
00001 |
FOSC |
00000 |
FOSC/4 |