16.13.8 DMAnSPTR
Note: The individual bytes in this multibyte register can be accessed with the following
register names.
- DMAnSPTRU: Accesses the upper most byte [23:16].
- DMAnSPTRH: Accesses the high byte [15:8].
- DMAnSPTRL: Access the low byte [7:0].
Name: | DMAnSPTR |
Address: | 0x04C |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SPTR[21:16] | |||||||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SPTR[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SPTR[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |