16.13.10 DMAnDSZ
Note: The individual bytes in this multibyte register can be accessed with the following
register names.
- DMAnDSZH: Accesses the high byte [15:8].
- DMAnDSZL: Access the low byte [7:0].
Name: | DMAnDSZ |
Address: | 0x046 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DSZ[11:8] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DSZ[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |