37.2.11.4 Software Target Reset

The I3C Target module can be reset by the user software by setting the RST bit. This operation resets the I3C Target module to its default state, resetting the configuration of all registers and internal states to their default values. The RST bit self-clears immediately after it sends a reset signal to the module. The I3C Target module must be reconfigured after reset.

Any Static or Dynamic Addresses assigned to the Target prior to performing the software reset will be cleared. To obtain a Dynamic Address again, the Target can perform a Hot-Join request or wait for the Controller to Enter Dynamic Address Assignment mode using the ENTDAA CCC.