37.2.7.2.3 Reset Dynamic Address Assignment (RSTDAA)

The Controller uses the Direct RSTDAA CCC to indicate to the Target or the Broadcast RSTDAA CCC to indicate to all I3C devices on the bus to clear their Controller-assigned Dynamic Address, after which the Target is ready to participate in the Dynamic Address Assignment procedure as described in Dynamic Address Assignment. The frame format for the Direct Write RSTDAA CCC is shown in Figure 37-25, whereas the frame format for the Broadcast Write RSTDAA CCC is shown in Figure 37-26. Refer to Changing Dynamic Address for more details.

Remember: Direct RSTDAA CCC is not supported by MIPI I3C® Specification v1.1 onwards. Controllers adhering to MIPI I3C® Specification v1.0 are not recommended to use Direct RSTDAA CCC even though this Target module supports it.
Figure 37-25. Direct Write RSTDAA Frame Format
Figure 37-26. Broadcast Write RSTDAA Frame Format