5.3.1.6 Low Power Control (SO,<0,1>)
Format: SO,<0,1>
Command
SO enables or disables low-power operation of the RNBD350 module. It expects one single digit as the input parameter.- If the input parameter is ‘
0’, the RNBD350 module runs without low-power operation and UART is active all the time. - If the input parameter is ‘
1’, the RNBD350 module enables Low-Power mode and UART is operational to save power.
Note: T1 – The time prior to UART data. This time must be greater than 2 ms.
| Default: | 0 | // Low-power mode is disabled |
| Example: | SO,1 | // Set RNBD350 to operate under Low-Power mode |
| Response: | AOK | // Success |
Err | // Syntax error or invalid parameter |
Note: The parameter of the
SO command is stored in PDS.