5.3.4.3 Connect Last Bonded Device (C)
Format:
C
This command makes the RNBD350 module a central device and tries to connect it to the last bonded device. When this command is used to reconnect to a bonded device, the RNBD350 module automatically secures the link when the connection is established.
| Default | None | |
| Example: | C
| // Connect to the last bonded device, if the device uses a public address |
| Response: | Trying
| // Start connecting |
%CONNECT% | // Status string | |
%SECURED% | // Status string | |
ERR | // No bonded device | |