8.3.1.3 COM Port Identification
The following are the steps to check the COM port:
- To open the Device Manager window, go to Start Menu>Control Panel>Hardware and Sound.
- Click Device Manager.
- The following window appears. Under Ports (COM & LPT), the user can check which COM port is assigned to the RNBD350 device.
In this scenario, the RNBD350 device is connected to USB Serial Port (COM85).