5.4.2.3 Set Model Name (SDM,<text>)
Format:
SDM,<text>
This command sets the model name characteristics in the device information service. This command is only effective if the device information service is enabled by command SS.
| Default: | PIC32CX | |
| Example: | SDM,RNBD350
| — |
| Response: | AOK
| // Success |
Err |
// Device information service not enabled // Syntax error, invalid parameter | |
|
Note: The PDS stores the
parameter and is effective immediately without reboot.
| ||