Upon execution of the script, the command prompt displays the following details:
COM Port and Baud rate selection
Header file information of the firmware files
Initiation and current progress
Figure 8-15. Serial DFU Update Using RNBD DFU OTAPC Tool Command Line Execution: Firmware Update
After completion, the command prompt displays the following details:
Firmware Distribution Complete
Firmware Validation Complete
Elapse time in seconds
Figure 8-16. Serial DFU Update Using RNBD DFU OTAPC Tool Command Line Execution: Firmware Update Complete
DS50003684B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.