5.4.3.6 Service Changed Indication or Indicate Service Change
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
SI |
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
Command
SI or ISC triggers service indication if there is a change in the local service in any of the following ways:- Service/Characteristics change via the
PCandPScommand - Built-in service configuration by
SScommand - Services were removed by
PZcommand
Remote peer devices that are GATT client roles will receive a service changed indication if they have configured the service changed notification Client Characteristic Configuration Descriptor in the GATT service.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | | Issue service changed indication |
| Response: | AOK | Success |
Err | No service has been changed |
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Example: | | Issue service changed indication |
| Response: | AOK | Success |
Err | No service has been changed |