5.4.3.4 Clear Customized Services or Set Proprietary Service Null

Table 5-62. Format
Firmware Version 1.0Firmware Version 1.2 and Later
PZ

SPSN

Note: All firmware version 1.0 syntax remains valid in version 1.2 and later.

Command PZ or SPSN clears all customized services and characteristics. It is effective immediately. The recommendation is to issue an SI command to notify the subscriber about the changes in the services.

ItemFirmware Version 1.0 and LaterDescription
Example:PZ

Clear all private service and characteristics settings

Response:AOKSuccess
Note: The defined services are clear in PDS immediately.
ItemFirmware Version 1.2 and LaterDescription
Example:SPSN

Clear all private service and characteristics settings

Response:AOKSuccess
Note: The defined services are clear in PDS immediately.