Upon connection, the RNBD350 module acts in the
peripheral role and starts advertisement. A nearby Central device can scan the available
devices nearby and initiate a connection request. The following figure illustrates the
detailed packet information is displayed in the Decode section of the GUI.Figure 7-45. Wireless Protocol Suite
Application Packet View Advertisement
DS50003684B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.