The selected frame indicates the HCI_LE_Connection_Complete event (see
the following figure). Under the “Decode” section of the frame, the user can see the
details related to the connection parameters. This packet is grouped under the
HCI tab. Figure 7-46. Wireless Protocol Suite
Application Packet View Connection Complete
DS50003684B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.