4.1 Bluetooth® Low Energy Status Indication Pin 1 (PA10) and Pin 2 (PB8)

Use both pins to indicate Bluetooth® Low Energy connection: Bluetooth Low Energy UART transparent service status and MCU DFU status.

Table 4-1. Status Indication
BT_Status_Ind1 (PA10)BT_Status_Ind2 (PB8)RNBD350 Status
LowLowBluetooth® Low Energy is disconnected
Data transmission channel is closed
HighLowBluetooth® Low Energy is connected
Data transmission channel is closed
HighHighBluetooth® Low Energy is connected
Data transmission channel is opened
LowHighMCU DFU mode (local)
Note: By default, the Bluetooth Status Indication feature is disabled in the firmware. Enable this feature via SR, <hex16> command (SR,1000). For more details, refer to Set Application Options.