4.8 RSSI Indication (PA3)
Use the RSSI indication pin (PA3) to indicate the quality of the link based on the RSSI
level. The firmware activates the RSSI indication pin to indicate the deviation of the
RSSI value from the predefined threshold level using the Set Event Indication
Mask (EIM,<hex16>) command. The threshold level value can be set
using the Set Link Quality Indication
(SIL,<1/0>,<hex8>,<hex8>) command. Whenever the RSSI
value goes beyond the threshold or goes below the weak RSSI limit, the firmware
activates the event indication pin. Upon receiving the link quality event, use the
Get Signal Strength (M)/(M,<hex16>) command to query the RSSI
value for the specific connection. For more details, refer to Set Event Indication Mask and Set Link Quality Indication.