9 Appendix D: Standards
The following are the list of standards:
PDS-204 EMC Compliance
- CE:
- EN55035, EN61000-4-5 Class 5 (6KV on AC in)
- EN55032 class B
- FCC Part 15 class B
- VCCI
PDS-204 Safety Compliance
- UL/EN/IEC 62368-1
- UL60950-22
- D-Mark
PDS-204 Lightning Protection
Designed to meet GR-1089-CORE (issue 4) lightning protection requirements.
Other Standards and Approvals
- IEEE® 802.3bt (PoE) standards
- RoHS compliant
- WEEE compliant
- REACH compliant
- Dust and water intrusion
- IEC60529, level IP66/IP67
- NEMA 250, level 4x