8 Appendix C: Specifications
The following table lists the environmental specifications.
| Mode | Temperature | Humidity |
|---|---|---|
| Operating | −40 ℃ to 50 ℃ for 152W (−40 ℉ to 122 ℉) −40 ℃ to 60 ℃ for 90W (−40 ℉ to 140 ℉) | 10% to 90% (no condensation is allowed) |
| Storage | −40 to 85 ℃ (−40 ℉ to 185 ℉) | 5% to 95% |
The following table lists the electrical specifications.
| Parameters | Value |
|---|---|
| Input Voltage | 100 VAC–240 VAC (50 Hz–60 Hz) |
Input Current (100 VAC–240 VAC) | 2.75A (maximum) |
| Available Output Power (maximum) | 188W |
| Nominal Output Voltage | 56 VDC |
The following table lists the specifications of the interface.
| Parameters | Value |
|---|---|
Uplink PDS-204GCO/AC :
| SFP cage |
| Output (DATA & PWR OUT) | RJ45 female socket, with DC voltage |
| AC Power IN | 3 Pins AC power in—Line, Neutral, and Earth Ground |