3 Installation
This section describes the installation process of the PDS-204GCO/AC switch.
CAUTION: Ensure the following before mounting the PDS-204GCO/AC switch to a fixed location:
- Weather-proof connection is present. To meet IEC60529 level IP66/IP67, the PDS-204GCO/AC AC power plug must be connected to a weather-proof AC power source box.
- There is no ON or OFF switch; plug the PDS-204GCO/AC switch into an AC main power source.
- PDS-204GCO/AC power lines must be connected to the socket-outlet. This socket-outlet must be installed near the equipment and must be easily accessible.
Warning: Before applying power, connect the PDS-204GCO/AC unit to earth grounding using a customer-supplied ground wire.
The following two sections describe the installation options.