1 Hardware Description
The PDS-204GCO/AC switch provides two SFP ports for uplink and four Gigabit Ethernet (GE) copper PoE ports for downstream connectivity. The PDS-204GCO/AC switch can be either wall or pole mounted and provides the following hardware features:
- Two SFP ports 100/1000/2500Base-X
- Four copper PoE 10/100/1000BASE-T ports
- Up to 90W PoE copper per port
- Maximum total power 188W
- Management Ethernet port (any of the ports can be used as management)
- Fan-less passively cooled design
- AC input
- IP66/IP67 enclosure
- Four copper cable glands
- Two fiber cable glands plus cable gland extender
- Six ports cable gland caps
- Mechanical mounting kit—Enables pole mounting (included with the unit)