5 Connecting Power Cable
The following table lists the AC power cable specifications.
| Parameter | Value |
|---|---|
| Recommended cable type |
North America—SJOW or SOOW Worldwide—H05RN-F or H07RN-F |
| Voltage rating | 300V |
| Temperature range | −40 ℃ to 65 ℃ |
| Cable size |
16 AWG–18 AWG 3C 1.0 mm2–1.5 mm2 3C |
| Cable outer dimension | Diameter: 3/16 inch–3/8 inch (5.0 mm–9.5 mm) |
| Approved for indoor and outdoor applications. | |
The following figures show how to connect the power connector.