5.1.5 Random
Command
The Random
command generates a random number to be used by the system.
Random numbers are generated via the internal NIST 800-90 A/B/C random number generator.
The output of the command is always a 32-byte number placed on the bus. The number
cannot be stored in any data slot or SRAM location.