5.1.4 Nonce
Command
The Nonce
command generates a nonce (number used once) for use by a subsequent
command by combining a random number (which can be generated
internally or externally) with an input value from the system.
The resulting nonce is stored internally in three possible
buffers: TempKey, Message Digest Buffer and Alternate Key
Buffer. Instead of generating a nonce, a value may be passed to
the device if so desired.