5.3.1 SAM D21 Curiosity Nano Evaluation Kit
Two SAM D21 Curiosity Nano Evaluation Kit are connected to each other by SERCOM USART lines (TxD and RxD), and connected to the PC terminal through EDBG port.
Note: Click here to access the source code for this
application configuration. Alternatively, it is also available in the GitHub reference_apps repository.

The fractional baud equation must be used to calculate the baud value:
fbaud = fref /S(BAUD+(FP/8))
Where,
| fbaud – fractional baud frequency | |
| fref – SERCOM generic clock frequency | |
| S – Number of samples per bit | |
| BAUD – BAUD value | |
| FP – fractional part of baud value |
From the Fractional baud equation,
| BAUD + FP/8 | = fref / (fbaud x S) |
| = 8000000 / (11000 x 16) | |
| = 45.454 |
Here the integer part corresponds to the BAUD value and the decimal part corresponds to the fractional part.
BAUD = 45,
FP/8 = .454
FP = 3.6, which is 3