5.15 Toggle Bit Characteristics(1)
| Parameter | Symbol | Minimum | Typical | Maximum | Units |
|---|---|---|---|---|---|
| Data Hold Time | tDH | 10 | — | — | ns |
| OE Hold Time | tOEH | 10 | — | — | ns |
| OE to Output Delay(2) | tOE | — | — | — | ns |
| OE High Pulse(2) | tOEHP | 150 | — | — | ns |
| Write Recovery Time | tWR | 0 | — | — | ns |
Note:
- These parameters are characterized and not 100% tested.
- See AC Read Characteristics.