5.2 AC Read Waveforms

Note:
  1. CE may be delayed up to tACC - tCE after the address transition without impact on tACC.
  2. OE may be delayed up to tCE - tOE after the falling edge of CE without impact on tCE or by tACC - tOE after an address change without impact on tACC.
  3. tDF is specified from OE or CE whichever occurs first (CL = 5 pF).
  4. This parameter is characterized and is not 100% tested.
  5. If CE is de-asserted, it must remain de-asserted for at least 50 ns during read operations otherwise incorrect data may be read.