5.12 Software Protected Program Cycle Waveform(1,2,3)
Note:
- A0-A16 must conform to the addressing sequence for the first 3 bytes as shown above.
- After the command sequence has been issued and a page write operation follows, the page address inputs (A7‑A16) must be the same for each high‑to‑low transition of WE (or CE).
- OE must be high only when WE and CE are both low.