6.7 CONFIG7

Configuration Byte 7
Note:
  1. BBSIZE[7:0] bits can only be changed when BBEN = 1. Once BBEN = 0, BBSIZE[7:0] can only be changed through a Bulk Erase.
Name: CONFIG7
Offset: 0x300006

Bit 76543210 
 BBSIZE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – BBSIZE[7:0]  Boot Block Size Selection(1)

Table 6-2. Boot Block Size
BBENBBSIZEEnd Address of Boot BlockBoot Block Size (words)
PIC18Fx4Q24PIC18Fx5Q24PIC18Fx6Q24
1xxxxxxxxN/A N/A
00111111100 7FFFhN/A 16384
00111111000 7EFFhN/A 16256
. . .. . .. . .. . .
00100000000 40FFhN/A 8320
00011111100 3FFFhN/A 8192
00011111000 3EFFhN/A 8064
. . .. . .. . .. . .
00010000000 20FFhN/A 4224
00001111100 1FFFh4096
00001111000 1EFFh3968
. . .. . .. . .. . .
00000001100 03FFh512
00000001000 02FFh384
00000000100 01FFh256
00000000000 00FFh128
BBSIZE[7:0] bits can only be changed when BBEN = 1. Once BBEN = 0, BBSIZE[7:0] can only be changed through a Bulk Erase.