6.14 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x2FFFFF | Reserved | |||||||||
| 0x300000 | CONFIG1 | 7:0 | RSTOSC[2:0] | FEXTOSC[3:0] | ||||||
| 0x300001 | CONFIG2 | 7:0 | FCMENS | FCMENP | FCMEN | ZCD2 | CSWEN | BBEN | PR1WAY | CLKOUTEN |
| 0x300002 | CONFIG3 | 7:0 | BOREN[1:0] | LPBOREN | IVT1WAY | MVECEN | PWRTS[1:0] | MCLRE | ||
| 0x300003 | CONFIG4 | 7:0 | XINST | DEBUG | LVP | STVREN | PPS1WAY | ZCD1 | BORV[1:0] | |
| 0x300004 | CONFIG5 | 7:0 | WDTE[1:0] | WDTCPS[4:0] | ||||||
| 0x300005 | CONFIG6 | 7:0 | WDTCCS[2:0] | WDTCWS[2:0] | ||||||
| 0x300006 | CONFIG7 | 7:0 | BBSIZE[7:0] | |||||||
0x300007 | Reserved | |||||||||
| 0x300008 | CONFIG9 | 7:0 | WRTAPP | WRTSAF | WRTD | WRTC | WRTB | |||
| 0x300009 | CONFIG10 | 7:0 | CP | |||||||
| 0x30000A | CONFIG11 | 7:0 | CPD | |||||||
0x30000B ... 0x300017 | Reserved | |||||||||
| 0x300018 | CONFIG13 | 7:0 | SAFLOCK | |||||||
| 0x300019 | CONFIG8 | 7:0 | SAFSZ[7:0] | |||||||
0x30001A ... 0x30001B | Reserved | |||||||||
| 0x30001C | CONFIG12 | 7:0 | ICSPDIS | |||||||