6.8 CONFIG8
Note:
- When
SAFLOCK =
0, once a SAFSZ bit is programmed to0through ICSP or a self-write, it can never be erased to a ‘1’, not even through a Bulk Erase. - When SAFLOCK =
1, once a SAFSZ bit is programmed to0through ICSP or a self-write, it can only be reset though a Bulk Erase.
| Name: | CONFIG8 |
| Offset: | 0x300019 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SAFSZ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – SAFSZ[7:0] Storage Area Flash (SAF) Block Size Selection(1)(2)
| WRTSAF | SAFLOCK | SAFSZ[7:0] | Size of SAF Block | SAF Bulk Erase | SAF Self-write | ||
|---|---|---|---|---|---|---|---|
| PIC18Fx4Q24 | PIC18Fx5Q24 | PIC18Fx6Q24 | |||||
1 | 1 | 1111
1111
| Storage Area Flash disabled | Yes | Yes | ||
1 | 1 | 1111
1110 | Last 128 words of PFM | Yes | Yes | ||
1 | 1 | 1111
110x | Last 256 words of PFM | Yes | Yes | ||
1 | 1 | 1111
10xx | Last 384 words of PFM | Yes | Yes | ||
1 | 1 | 1111
0xxx | Last 512 words of PFM | Yes | Yes | ||
1 | 1 | 1110
xxxx | Last 640 words of PFM | Yes | Yes | ||
1 | 1 | 110x
xxxx | Last 768 words of PFM | Yes | Yes | ||
1 | 1 | 10xx
xxxx | Last 896 words of PFM | Yes | Yes | ||
1 | 1 | 0xxx
xxxx | Last 1024 words of PFM | Yes | Yes | ||
0 | 1 | 1111
1111
| Storage Area Flash disabled | Yes | No | ||
0 | 1 | 1111
1110 | Last 128 words of PFM | Yes | No | ||
0 | 1 | 1111
110x | Last 256 words of PFM | Yes | No | ||
0 | 1 | 1111
10xx | Last 384 words of PFM | Yes | No | ||
0 | 1 | 1111
0xxx | Last 512 words of PFM | Yes | No | ||
0 | 1 | 1110
xxxx | Last 640 words of PFM | Yes | No | ||
0 | 1 | 110x
xxxx | Last 768 words of PFM | Yes | No | ||
0 | 1 | 10xx
xxxx | Last 896 words of PFM | Yes | No | ||
0 | 1 | 0xxx
xxxx | Last 1024 words of PFM | Yes | No | ||
x | 0 | 1111
1111
| Storage Area Flash disabled | No | No | ||
x | 0 | 1111
1110 | Last 128 words of PFM | No | No | ||
x | 0 | 1111 110x | Last 256 words of PFM | No | No | ||
x | 0 | 1111 10xx | Last 384 words of PFM | No | No | ||
x | 0 | 1111 0xxx | Last 512 words of PFM | No | No | ||
x | 0 | 1110 xxxx | Last 640 words of PFM | No | No | ||
x | 0 | 110x xxxx | Last 768 words of PFM | No | No | ||
x | 0 | 10xx xxxx | Last 896 words of PFM | No | No | ||
x | 0 | 0xxx xxxx | Last 1024 words of PFM | No | No | ||